Dummy plug, FBP (3069400)

Dummy plug, FBP 3069400

Product Details:

Manufacturer part number: 3069400

Brand: PHOENIX CONTACT

Price: 52.64

Delivery time: 33 Days


Technical Data:

Colour: Orange

Number of poles: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3069400

Part Number
3069400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Number of poles

52.64 €

5 33 Days Orange8

Loading...

  1. 1

Basic information

Connection type Other With connection cable - Pin diameter(mm) -
Tackable false Interlockable false

This page is Dummy plug, FBP, part number 3069400.
You can find the detail information about specifications and dimensions on part number 3069400.

Variation of this product

Part Number
1029719
1029720
3069399
3069405
3069406
3069407
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Number of poles

70.89 €

5 33 Days Orange11

77.33 €

5 33 Days Orange12

27.25 €

10 33 Days Orange4

32.03 €

10 33 Days Orange5

46.95 €

5 33 Days Orange7

58.95 €

5 33 Days Orange9

Tech Support