Test plug, FTPC (3069260)

Test plug, FTPC 3069260

Product Details:

Manufacturer part number: 3069260

Brand: PHOENIX CONTACT

Price: 160.23

Delivery time: 33 Days


Technical Data:

Number of poles: 5

Pin diameter: 5.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3069260

Part Number
3069260
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles Pin diameter
(mm)

160.23 €

2 33 Days 55.7

Loading...

  1. 1

Basic information

Colour Grey Connection type Other With connection cable -
Tackable false Interlockable false

This page is Test plug, FTPC, part number 3069260.
You can find the detail information about specifications and dimensions on part number 3069260.

Variation of this product

Part Number
3069259
3069261
3069262
3069263
3069264
3069265
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of poles Pin diameter
(mm)

136.24 €

2 33 Days 45.7

208.27 €

1 33 Days 65.7

234.83 €

1 33 Days 75.7

252.42 €

1 33 Days 85.7

294.88 €

1 33 Days 95.7

337.42 €

1 33 Days 105.7

Tech Support