Power plug, FWP (1029717)

Power plug, FWP 1029717

Product Details:

Manufacturer part number: 1029717

Brand: PHOENIX CONTACT

Price: 153.01

Delivery time: 33 Days


Technical Data:

Number of poles: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1029717

Part Number
1029717
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles

153.01 €

5 33 Days 12

Loading...

  1. 1

Basic information

Colour Grey Connection type Other With connection cable -
Pin diameter(mm) - Tackable false Interlockable false

This page is Power plug, FWP, part number 1029717.
You can find the detail information about specifications and dimensions on part number 1029717.

Variation of this product

Part Number
1029715
1029716
3069270
3069271
3069272
3069284
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of poles

127.51 €

5 33 Days 10

140.25 €

5 33 Days 11

52.83 €

5 33 Days 4

64.08 €

5 7 Days 5

83.32 €

5 33 Days 6

93.92 €

5 33 Days 7

Tech Support