Female test connector, PSBJ-URTK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3026434
3026447
3026719
3026971
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

0.98 €

190 7 Days Blue

0.98 €

190 7 Days Black

0.98 €

190 7 Days Red

0.94 €

200 7 Days Brown

Loading...

  1. 1

Basic information

Connection type Screw Number of poles 1 With connection cable -
Pin diameter(mm) 4.1 Tackable false Interlockable false

Tech Support