Manufacturer part number: 1412615
Brand: PHOENIX CONTACT
Price: 26.30 €
Delivery time: 7 Days
Width: 56 mm
Height: 104.17 mm
Locking mechanism: Double locking levers
Position cable feed: Other
Position of the shackle: Cover
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1412615
Part Number
|
---|
1412615 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Locking mechanism | Position cable feed | Position of the shackle | |
---|---|---|---|---|---|---|---|---|---|---|
26.30 € | 7 | 7 Days | 56 | 104.17 | Double locking levers | Other | Cover |
Loading...
UV resistant | false | Depth(mm) | - | With hinged lid | false |
---|---|---|---|---|---|
Colour housing | - | Number of conduit inlets | - | With cable screw gland | false |
EMC-version | true | Corrosion resistant | true | Material housing | Other |
Coating housing | Uncoated | Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | Other |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Type of housing | Other | Degree of protection (IP), mounted | IP66 |
Material adapter plate | - | Mounting method of the cable gland | - |
This page is Housing, Sleeve housing, HC-STA-B10, part number 1412615.
You can find the detail information about specifications and dimensions on part number 1412615.
Part Number |
---|
1412595 |
1412596 |
1412597 |
1412616 |
1412617 |
1412618 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Locking mechanism | Position cable feed | Position of the shackle |
---|---|---|---|---|---|---|---|---|---|---|
21.50 € | 9 | 7 Days | 55 | 73.65 | Double locking levers | Sideways | None | |||
18.30 € | 10 | 7 Days | 55 | 73.72 | Double locking levers | Other | None | |||
18.30 € | 10 | 7 Days | 55 | 73.72 | Double locking levers | Other | None | |||
13.10 € | 14 | 7 Days | 55 | 73.57 | Double locking levers | Sideways | None | |||
13.10 € | 14 | 7 Days | 55 | 73.36 | Double locking levers | Sideways | None | |||
15.50 € | 12 | 26 Days | 55 | 73.57 | Double locking levers | Sideways | None |