Manufacturer part number: 1034213
Brand: PHOENIX CONTACT
Price: 23.81 €
Delivery time: 7 Days
Width: 53 mm
Length: 151 mm
Inflammability class of insulation material acc. with UL94: Other
Number of openings: 1
Type of opening: Rectangular
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1034213
Part Number
|
---|
1034213 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Length (mm) | Inflammability class of insulation material acc. with UL94 | Number of openings | Type of opening | Degree of protection (IP), mounted | Material adapter plate | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
23.81 € | 8 | 7 Days | 53 | 151 | Other | 1 | Rectangular | IP54 | Stainless steel |
Loading...
Height(mm) | - | With sealing | - |
---|
This page is Adapter plate, HC-B 24, part number 1034213.
You can find the detail information about specifications and dimensions on part number 1034213.
Configure
Part Number |
---|
1660436 |
1662175 |
1885855 |
1885868 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Length (mm) | Inflammability class of insulation material acc. with UL94 | Number of openings | Type of opening | Degree of protection (IP), mounted | Material adapter plate |
---|---|---|---|---|---|---|---|---|---|---|---|---|
11.72 € | 20 | 9 Days | 52 | 150 | HB | - | - | IP54 | Plastic | |||
9.99 € | 20 | 9 Days | 52 | 150 | HB | 3 | Round | IP54 | Plastic | |||
11.62 € | 20 | 9 Days | - | - | - | - | - | IP65 | Other | |||
11.62 € | 20 | 9 Days | - | - | - | - | - | IP65 | Other |