Adapter plate, HC-B 26 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1034216

Part Number
1034216
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.81 €

8 7 Days

Loading...

  1. 1

Basic information

Width(mm) 53 Height(mm) - Length(mm) 151
Inflammability class of insulation material acc. with UL94 Other Number of openings 1 With sealing -
Type of opening Rectangular Degree of protection (IP), mounted IP54 Material adapter plate Stainless steel

This page is Adapter plate, HC-B 26, part number 1034216.
You can find the detail information about specifications and dimensions on part number 1034216.

Tech Support