Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1775253
Width(mm) | 23 | Height(mm) | - | Length(mm) | 57 |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | HB | Number of openings | 1 | With sealing | - |
Type of opening | D-Sub | Degree of protection (IP), mounted | Other | Material adapter plate | Plastic |
This page is Adapter plate, HC-D 15, part number 1775253.
You can find the detail information about specifications and dimensions on part number 1775253.