Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1034215
Width(mm) | 53 | Height(mm) | - | Length(mm) | 151 |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | Other | Number of openings | 1 | With sealing | - |
Type of opening | Rectangular | Degree of protection (IP), mounted | IP54 | Material adapter plate | Stainless steel |
This page is Adapter plate, HC-B 25, part number 1034215.
You can find the detail information about specifications and dimensions on part number 1034215.