Manufacturer part number: 1410712
Brand: PHOENIX CONTACT
Price: 2.48 €
Delivery time: 7 Days
Width: 40 mm
Length: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1410712
Height(mm) | - | Inflammability class of insulation material acc. with UL94 | HB | Number of openings | 1 |
---|---|---|---|---|---|
With sealing | - | Type of opening | Round | Degree of protection (IP), mounted | IP65 |
Material adapter plate | Plastic |
This page is Reducing adapter, REDUC-K, part number 1410712.
You can find the detail information about specifications and dimensions on part number 1410712.
Part Number |
---|
1082732 |
1410725 |
1410738 |
1410741 |
1411232 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Length (mm) |
---|---|---|---|---|---|---|---|
1.53 € | 120 | 7 Days | 26.5 | 12 | |||
2.48 € | 80 | 7 Days | 40 | 16 | |||
5.05 € | 40 | 7 Days | 50.5 | 16 | |||
5.05 € | 40 | 7 Days | 50.5 | 16 | |||
1.28 € | 150 | 7 Days | 32 | 14 |