Module plate, MD-INB24

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1415242
1415243
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of openings

104.17 €

2 40 Days 3

108.77 €

2 54 Days 4

Loading...

  1. 1

Basic information

Width(mm) 168 Height(mm) - Length(mm) 338
Inflammability class of insulation material acc. with UL94 Other With sealing - Type of opening Rectangular
Degree of protection (IP), mounted IP54 Material adapter plate Stainless steel

Tech Support