Power module, Power supply plug, FB-PS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2316132

Part Number
2316132
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

265.09 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 17.5 Height(mm) 117.6 Depth(mm) 115
Suitable for safety functions false Type of voltage (input voltage) DC Redundancy true
Output voltage at AC 50 Hz(V) 28|30 Output voltage at AC 60 Hz(V) 28|30 Output voltage at DC(V) 28|30
Input voltage at AC 50 Hz(V) 18.5|30.5 Input voltage at AC 60 Hz(V) 18.5|30.5 Input voltage at DC(V) 18.5|30.5
Max. output current AC 50 Hz(A) 0.5 Max. output current AC 60 Hz(A) 0.5 Max. output current DC(A) 0.5
Max. input current AC 50 Hz(A) - Max. input current AC 60 Hz(A) - Max. input current DC(A) -
Type of output voltage -

This page is Power module, Power supply plug, FB-PS, part number 2316132.
You can find the detail information about specifications and dimensions on part number 2316132.

Tech Support