Manufacturer part number: 1061721
Brand: PHOENIX CONTACT
Price: 17.25 €
Delivery time: 7 Days
Colour: Grey
Length: 100 mm
Height at lowest possible mounting height: 87.5 mm
Number of levels: 8
Rated current In: 8 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1061721
Part Number
|
---|
1061721 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Length (mm) | Height at lowest possible mounting height (mm) | Number of levels | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|
17.25 € | 20 | 7 Days | Grey | 100 | 87.5 | 8 | 8 |
Loading...
Mounting method | Other | Rated voltage(V) | 250 | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 8.3 | Closing plate required | true |
Type of electrical connection 1 | Other | Type of electrical connection 2 | Other | Number of clamp positions per level | 8 |
Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | 0.14|2.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|1.5 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|1.5 | Connectable conductor cross section multi-wired(mm²) | 0.14|1.5 | Material insulation body | Other |
Connection position | - | Explosion-tested version 'Ex e' | false |
This page is Marshalling panel, PTRV, part number 1061721.
You can find the detail information about specifications and dimensions on part number 1061721.
Part Number |
---|
1049773 |
1061722 |
3270122 |
3270123 |
3270135 |
3270230 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Length (mm) | Height at lowest possible mounting height (mm) | Number of levels | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|
18.78 € | 10 | 84 Days | Blue | 100 | 87.5 | 8 | 8 | |||
17.25 € | 20 | 7 Days | Grey | 100 | 87.5 | 8 | 8 | |||
8.63 € | 30 | 7 Days | Grey | 64 | 55.5 | 4 | 10 | |||
8.63 € | 30 | 7 Days | Grey | 64 | 55.5 | 4 | 10 | |||
17.25 € | 20 | 26 Days | Blue | 100 | 87.5 | 8 | 8 | |||
18.78 € | 10 | 7 Days | Grey | 100 | 87.5 | 8 | 8 |