Double-level terminal block, PTTB (3211792)

Double-level terminal block, PTTB 3211792

Product Details:

Manufacturer part number: 3211792

Brand: PHOENIX CONTACT

Price: 2.39

Delivery time: 50 Days


Technical Data:

Colour: Orange

Length: 83.5 mm

Width/grid dimension: 6.2 mm

Height at lowest possible mounting height: 47.5 mm

Number of clamp positions per level: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3211792

Part Number
3211792
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Number of clamp positions per level Internally connected stages Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

2.39 €

100 50 Days Orange83.56.247.52false0.2|60.25|40.2|60.2|428true

Loading...

  1. 1

Basic information

Mounting method Other Rated voltage(V) 500 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Closing plate required true Type of electrical connection 1 Other
Type of electrical connection 2 Other Number of levels 2 Material insulation body Other
Connection position -

This page is Double-level terminal block, PTTB, part number 3211792.
You can find the detail information about specifications and dimensions on part number 3211792.

Variation of this product

Part Number
1109053
3211791
3211794
3211827
3212443
3212444
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Number of clamp positions per level Internally connected stages Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

2.03 €

100 7 Days Red685.245.84false0.14|40.14|2.50.14|4-|-22true

2.25 €

100 50 Days Red83.56.247.52false0.2|60.25|40.2|60.2|428true

2.39 €

100 50 Days White83.56.247.52false0.2|60.25|40.2|60.2|428true

4.60 €

50 91 Days Blue83.56.247.54true0.2|60.25|40.2|60.2|430true

1.45 €

150 33 Days Red69.33.542.62false0.14|1.50.14|10.14|1.50.14|1.516false

1.45 €

150 33 Days Black69.33.542.62false0.14|1.50.14|10.14|1.50.14|1.516false

Tech Support