Plug, UP (3208721)

Plug, UP 3208721

Product Details:

Manufacturer part number: 3208721

Brand: PHOENIX CONTACT

Price: 21.55

Delivery time: 37 Days


Technical Data:

Length: 56.4 mm

Width/grid dimension: 86.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3208721

Part Number
3208721
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width/grid dimension
(mm)

21.55 €

10 37 Days 56.486.7

Loading...

  1. 1

Basic information

Mounting method Other Colour Grey Rated voltage(V) 320
Operation temperature(°C) -50|100 Inflammability class of insulation material acc. with UL94 V0 Height at lowest possible mounting height(mm) 34.3
Closing plate required false Type of electrical connection 1 Screw connection Type of electrical connection 2 Screw connection
Number of levels 1 Number of clamp positions per level 1 Internally connected stages false
Connectable conductor cross section solid-core(mm²) 0.14|6 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|4 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|6
Connectable conductor cross section multi-wired(mm²) 0.14|1.5 Material insulation body Other Connection position -
Rated current In(A) 15 Explosion-tested version 'Ex e' false

This page is Plug, UP, part number 3208721.
You can find the detail information about specifications and dimensions on part number 3208721.

Variation of this product

Part Number
3208720
3208722
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Width/grid dimension
(mm)

40.93 €

10 37 Days 45.474.4

65.67 €

10 7 Days 45.480.6

Tech Support