Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3210308
Mounting method | Other | Rated voltage(V) | 400 | Length(mm) | 58.9 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 3.5 |
Height at lowest possible mounting height(mm) | 30.5 | Closing plate required | true | Type of electrical connection 1 | Other |
Type of electrical connection 2 | Other | Number of levels | 1 | Number of clamp positions per level | 2 |
Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | 0.14|1.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|1 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|1.5 | Connectable conductor cross section multi-wired(mm²) | -|- | Material insulation body | Other |
Connection position | - | Rated current In(A) | 17.5 | Explosion-tested version 'Ex e' | - |
This page is Knife disconnect terminal block, PT, part number 3210308.
You can find the detail information about specifications and dimensions on part number 3210308.
Part Number |
---|
3210309 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|---|
0.97 € | 200 | 72 Days | Blue |