COMBI receptacle, PPC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3062139
3213400
3213410
3213413
3213426
3213439
3213442
3213455
3213468
3213471
3213484
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Colour Width/grid dimension
(mm)

0.77 €

250 26 Days OtherGreen/yellow3.5

2.43 €

100 26 Days -Grey10.5

2.97 €

100 26 Days -Grey14

3.51 €

100 26 Days -Grey17.5

4.05 €

50 26 Days -Grey21

4.60 €

50 26 Days -Grey24.5

5.14 €

50 26 Days -Grey28

5.68 €

50 26 Days OtherGrey31.5

6.25 €

50 26 Days -Grey35

6.77 €

30 26 Days -Grey38.5

7.33 €

30 26 Days OtherGrey42

Loading...

  1. 1

Basic information

Rated voltage(V) 500 Length(mm) 43 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Height at lowest possible mounting height(mm) 27.1 Closing plate required true
Type of electrical connection 1 Other Type of electrical connection 2 Other Number of levels 1
Number of clamp positions per level 2 Internally connected stages false Connectable conductor cross section solid-core(mm²) 0.14|1.5
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|1 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|1.5 Connectable conductor cross section multi-wired(mm²) -|-
Material insulation body Other Connection position - Rated current In(A) 17.5
Explosion-tested version 'Ex e' -

Tech Support