Feed-through terminal block, UT (3044077)

Feed-through terminal block, UT 3044077

Product Details:

Manufacturer part number: 3044077

Brand: PHOENIX CONTACT

Price: 1.14

Delivery time: 46 Days


Technical Data:

Colour: Brown

Rated voltage: 1000 V

Length: 47.7 mm

Width/grid dimension: 5.2 mm

Height at lowest possible mounting height: 47.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3044077

Part Number
3044077
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Number of clamp positions per level Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

1.14 €

200 46 Days Brown100047.75.247.520.14|40.14|2.50.14|40.14|1.524true

Loading...

  1. 1

Basic information

Mounting method Other Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Closing plate required true Type of electrical connection 1 Screw connection Type of electrical connection 2 Screw connection
Number of levels 1 Internally connected stages false Material insulation body Other
Connection position -

This page is Feed-through terminal block, UT, part number 3044077.
You can find the detail information about specifications and dimensions on part number 3044077.

Variation of this product

Part Number
3044078
3044198
3044211
3044365
3044366
3044367
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Number of clamp positions per level Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

1.14 €

200 46 Days Other100047.75.247.520.14|40.14|2.50.14|40.14|1.524true

2.72 €

100 40 Days Yellow100055.512.254.421.5|251|161.5|251|676true

2.72 €

100 7 Days Green100055.512.254.421.5|251|161.5|251|676true

2.11 €

100 71 Days Red50057.86.247.530.14|60.14|40.14|60.14|1.532true

2.30 €

100 15 Days Yellow50057.86.247.530.14|60.14|40.14|60.14|1.532true

2.30 €

100 15 Days Green50057.86.247.530.14|60.14|40.14|60.14|1.532true

Tech Support