Manufacturer part number: 3031200
Brand: PHOENIX CONTACT
Price: 1.60 €
Delivery time: 19 Days
Colour: Green
Length: 72 mm
Width/grid dimension: 4.2 mm
Closing plate required: true
Connectable conductor cross section solid-core: 0.08|1.5 mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3031200
Part Number
|
---|
3031200 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Length (mm) | Width/grid dimension (mm) | Closing plate required | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | Explosion-tested version 'Ex e' | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.60 € | 150 | 19 Days | Green | 72 | 4.2 | true | 0.08|1.5 | 0.14|1.5 | 0.08|1.5 | 0.08|1.5 | 17.5 | true |
Loading...
Mounting method | Other | Rated voltage(V) | 500 | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Height at lowest possible mounting height(mm) | 36.5 | Type of electrical connection 1 | Spring clamp connection |
Type of electrical connection 2 | Spring clamp connection | Number of levels | 1 | Number of clamp positions per level | 4 |
Internally connected stages | false | Material insulation body | Other | Connection position | - |
This page is Feed-through terminal block, ST , part number 3031200.
You can find the detail information about specifications and dimensions on part number 3031200.
Configure
Basic Attributes
Type
Colour
Length(mm)
Width/grid dimension(mm)
Closing plate required
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Explosion-tested version 'Ex e'
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3031309 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Length (mm) | Width/grid dimension (mm) | Closing plate required | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | Explosion-tested version 'Ex e' |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.84 € | 100 | 26 Days | Grey | 81 | 7.4 | false | 0.08|4 | 0.14|2.5 | 0.08|2.5 | 0.08|2.5 | 24 | false |