Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1079006
Mounting method | Other | Colour | Blue | Rated voltage(V) | 800 |
---|---|---|---|---|---|
Length(mm) | 69.2 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Width/grid dimension(mm) | 5.2 | Height at lowest possible mounting height(mm) | 45.7 | Closing plate required | true |
Type of electrical connection 1 | Other | Type of electrical connection 2 | Other | Number of levels | 1 |
Number of clamp positions per level | 4 | Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | 0.14|4 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|2.5 | Connectable conductor cross section multi-wired(mm²) | -|- |
Material insulation body | Other | Connection position | - | Rated current In(A) | 24 |
Explosion-tested version 'Ex e' | - |
This page is Feed-through modular terminal block, PTV, part number 1079006.
You can find the detail information about specifications and dimensions on part number 1079006.