Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width/grid dimension (mm) | |
---|---|---|---|---|---|---|
- | 10 | Quote | 82.3 | |||
- | 10 | Quote | 87.4 | |||
- | 10 | Quote | 92.6 | |||
- | 10 | Quote | 97.7 | |||
- | 10 | Quote | 102.9 | |||
- | 10 | Quote | 108 | |||
- | 10 | Quote | 113.2 | |||
- | 10 | Quote | 118.3 | |||
- | 10 | Quote | 123.5 | |||
- | 10 | Quote | 128.6 | |||
- | 10 | Quote | 133.8 | |||
- | 10 | Quote | 138.9 | |||
- | 5 | Quote | 144.1 | |||
- | 5 | Quote | 149.2 | |||
- | 5 | Quote | 154.4 | |||
- | 5 | Quote | 159.5 | |||
- | 5 | Quote | 164.7 | |||
- | 5 | Quote | 169.8 | |||
- | 10 | Quote | 175 | |||
- | 5 | Quote | 180.1 | |||
- | 10 | Quote | 185.3 | |||
- | 5 | Quote | 190.4 | |||
- | 5 | Quote | 195.6 | |||
- | 5 | Quote | 200.7 | |||
- | 5 | Quote | 205.9 | |||
- | 5 | Quote | 211 | |||
- | 5 | Quote | 216.2 |
Loading...
Mounting method | Other | Colour | Grey | Rated voltage(V) | 500 |
---|---|---|---|---|---|
Length(mm) | 51.3 | Operation temperature(°C) | -50|85 | Inflammability class of insulation material acc. with UL94 | V0 |
Height at lowest possible mounting height(mm) | 26.6 | Closing plate required | false | Type of electrical connection 1 | Other |
Type of electrical connection 2 | Other | Number of levels | 1 | Number of clamp positions per level | 2 |
Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | 0.14|4 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|2.5 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|4 | Connectable conductor cross section multi-wired(mm²) | -|- | Material insulation body | Other |
Connection position | - | Rated current In(A) | 24 | Explosion-tested version 'Ex e' | - |