Mini Feed-through terminal block, MSBV (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3073238
3249020
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

1.15 €

200 50 Days Orange

1.07 €

200 50 Days Blue

Loading...

  1. 1

Basic information

Mounting method Other Rated voltage(V) 800 Length(mm) 32
Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0 Width/grid dimension(mm) 5.2
Height at lowest possible mounting height(mm) 22 Closing plate required true Type of electrical connection 1 Spring clamp connection
Type of electrical connection 2 Spring clamp connection Number of levels 1 Number of clamp positions per level 2
Internally connected stages false Connectable conductor cross section solid-core(mm²) 0.08|4 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|2.5
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.08|2.5 Connectable conductor cross section multi-wired(mm²) 0.08|2.5 Material insulation body Other
Connection position - Rated current In(A) 24 Explosion-tested version 'Ex e' false

Tech Support