Double-level terminal block, UTTB (3044637)

Double-level terminal block, UTTB 3044637

Product Details:

Manufacturer part number: 3044637

Brand: PHOENIX CONTACT

Price: 3.20

Delivery time: 86 Days


Technical Data:

Colour: Black

Rated voltage: 500 V

Width/grid dimension: 5.2 mm

Height at lowest possible mounting height: 64.4 mm

Connectable conductor cross section solid-core: 0.14|4 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3044637

Part Number
3044637
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Rated voltage
(V)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Rated current In
(A)

3.20 €

100 86 Days Black5005.264.40.14|40.14|2.50.14|424

Loading...

  1. 1

Basic information

Mounting method Other Length(mm) 69.9 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Closing plate required true Type of electrical connection 1 Screw connection
Type of electrical connection 2 Screw connection Number of levels 2 Number of clamp positions per level 2
Internally connected stages false Connectable conductor cross section multi-wired(mm²) 0.14|1.5 Material insulation body Other
Connection position - Explosion-tested version 'Ex e' true

This page is Double-level terminal block, UTTB, part number 3044637.
You can find the detail information about specifications and dimensions on part number 3044637.

Variation of this product

Part Number
3044638
3044639
3072637
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Rated voltage
(V)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Rated current In
(A)

3.39 €

100 86 Days White5005.264.40.14|40.14|2.50.14|424

3.39 €

100 19 Days Orange5005.264.40.14|40.14|2.50.14|424

3.28 €

100 86 Days Black8006.2650.14|60.14|40.14|630

Tech Support