Feed-through terminal block, PTV (1078971)

Feed-through terminal block, PTV 1078971

Product Details:

Manufacturer part number: 1078971

Brand: PHOENIX CONTACT

Price: 1.04

Delivery time: 7 Days


Technical Data:

Colour: Blue

Rated voltage: 800 V

Length: 60 mm

Width/grid dimension: 5.2 mm

Height at lowest possible mounting height: 45.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1078971

Part Number
1078971
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Type of electrical connection 1 Type of electrical connection 2 Number of clamp positions per level Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

1.04 €

200 7 Days Blue800605.245.7OtherOther30.14|40.14|2.50.14|2.5-|-24-

Loading...

  1. 1

Basic information

Mounting method Other Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Closing plate required true Number of levels 1 Internally connected stages false
Material insulation body Other Connection position -

This page is Feed-through terminal block, PTV, part number 1078971.
You can find the detail information about specifications and dimensions on part number 1078971.

Variation of this product

Part Number
1078960
1078962
1078966
1078999
1079167
1079168
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Type of electrical connection 1 Type of electrical connection 2 Number of clamp positions per level Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

0.84 €

250 7 Days Grey80050.85.235.3OtherOther20.14|40.14|2.50.14|2.5-|-24-

0.84 €

250 7 Days Blue80050.85.235.3OtherOther20.14|40.14|2.50.14|2.5-|-24-

1.04 €

200 7 Days Grey800605.245.7OtherOther30.14|40.14|2.50.14|2.5-|-24-

1.37 €

150 7 Days Grey80069.25.245.7OtherOther40.14|40.14|2.50.14|2.5-|-24-

2.11 €

100 15 Days Black50057.86.246.9Screw connectionScrew connection30.14|60.14|40.14|60.14|1.532true

2.23 €

100 71 Days White50057.86.246.9Screw connectionScrew connection30.14|60.14|40.14|60.14|1.532true

Tech Support