Feed-through terminal block, PTS (1037082)

Feed-through terminal block, PTS 1037082

Product Details:

Manufacturer part number: 1037082

Brand: PHOENIX CONTACT

Price: 0.89

Delivery time: 7 Days


Technical Data:

Colour: Black

Rated voltage: 800 V

Length: 49 mm

Width/grid dimension: 5.2 mm

Height at lowest possible mounting height: 43 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1037082

Part Number
1037082
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Number of clamp positions per level Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

0.89 €

250 7 Days Black800495.24320.14|40.14|2.50.14|40.14|2.524

Loading...

  1. 1

Basic information

Mounting method Other Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Closing plate required true Type of electrical connection 1 Other Type of electrical connection 2 Other
Number of levels 1 Internally connected stages false Material insulation body Other
Connection position - Explosion-tested version 'Ex e' true

This page is Feed-through terminal block, PTS, part number 1037082.
You can find the detail information about specifications and dimensions on part number 1037082.

Variation of this product

Part Number
1037083
1037084
1037085
1037086
1094477
3213602
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Number of clamp positions per level Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

0.89 €

250 7 Days Red800495.24320.14|40.14|2.50.14|40.14|2.524

0.94 €

200 7 Days Yellow800495.24320.14|40.14|2.50.14|40.14|2.524

0.94 €

200 7 Days Brown800495.24320.14|40.14|2.50.14|40.14|2.524

0.94 €

200 7 Days Orange800495.24320.14|40.14|2.50.14|40.14|2.524

1.39 €

150 16 Days Black800495.24340.14|40.14|2.50.14|4-|-24

1.07 €

200 7 Days Blue80062.46.24320.2|60.25|40.2|60.2|432

Tech Support