Feed-through terminal block, PTC (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3270109
3270110
3270111
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Length
(mm)
Height at lowest possible mounting height
(mm)

1.09 €

200 44 Days Blue5635.3

1.36 €

150 67 Days Grey67.836.5

1.36 €

150 67 Days Blue67.836.5

Loading...

  1. 1

Basic information

Mounting method Other Rated voltage(V) 400 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Width/grid dimension(mm) 5.2 Closing plate required true
Type of electrical connection 1 Other Type of electrical connection 2 Other Number of levels 1
Number of clamp positions per level 2 Internally connected stages false Connectable conductor cross section solid-core(mm²) 0.14|4
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|2.5 Connectable conductor cross section multi-wired(mm²) 0.14|2.5
Material insulation body Other Connection position - Rated current In(A) 24
Explosion-tested version 'Ex e' false

Tech Support