Bolt Connection terminal block, OTTA (0790620)

Bolt Connection terminal block, OTTA 0790620

Product Details:

Manufacturer part number: 0790620

Brand: PHOENIX CONTACT

Price: 6.26

Delivery time: 88 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0790620

Part Number
0790620
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.26 €

50 88 Days

Loading...

  1. 1

Basic information

Mounting method Other Colour Yellow Rated voltage(V) 800
Length(mm) 43.5 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Width/grid dimension(mm) 11 Height at lowest possible mounting height(mm) 52 Closing plate required true
Type of electrical connection 1 Bolt connection Type of electrical connection 2 Bolt connection Number of levels 1
Number of clamp positions per level 2 Internally connected stages false Connectable conductor cross section solid-core(mm²) 0.5|6
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.1|6 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.1|6 Connectable conductor cross section multi-wired(mm²) 0.1|6
Material insulation body Other Connection position - Rated current In(A) 41
Explosion-tested version 'Ex e' false

This page is Bolt Connection terminal block, OTTA, part number 0790620.
You can find the detail information about specifications and dimensions on part number 0790620.

Variation of this product

Part Number
0790621
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

6.28 €

50 88 Days

Tech Support