Manufacturer part number: 3002368
Brand: PHOENIX CONTACT
Price: 12.55 €
Delivery time: 75 Days
Colour: Blue
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3002368
Mounting method | Other | Rated voltage(V) | 1000 | Length(mm) | 83.2 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 18.5 |
Height at lowest possible mounting height(mm) | 42.4 | Closing plate required | false | Type of electrical connection 1 | Other |
Type of electrical connection 2 | Other | Number of levels | 1 | Number of clamp positions per level | 11 |
Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | 0.5|16 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.5|10 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.5|10 | Connectable conductor cross section multi-wired(mm²) | -|- | Material insulation body | Other |
Connection position | - | Rated current In(A) | 57 | Explosion-tested version 'Ex e' | - |
This page is Potential collective terminal, PT, part number 3002368.
You can find the detail information about specifications and dimensions on part number 3002368.
Part Number |
---|
3002369 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|---|
12.55 € | 25 | 7 Days | Grey |