Manufacturer part number: 1027883
Brand: PHOENIX CONTACT
Price: 4.96 €
Delivery time: 21 Days
Colour: Grey
Number of clamp positions per level: 6
Internally connected stages: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1027883
Mounting method | Other | Rated voltage(V) | 500 | Length(mm) | 119.5 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 3.5 |
Height at lowest possible mounting height(mm) | 58.3 | Closing plate required | true | Type of electrical connection 1 | Other |
Type of electrical connection 2 | Other | Number of levels | 3 | Connectable conductor cross section solid-core(mm²) | 0.14|1.5 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|1 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|1.5 | Connectable conductor cross section multi-wired(mm²) | -|- |
Material insulation body | Other | Connection position | - | Rated current In(A) | 15 |
Explosion-tested version 'Ex e' | - |
This page is Multi-level terminal block, PTS, part number 1027883.
You can find the detail information about specifications and dimensions on part number 1027883.
Part Number |
---|
1027881 |
1027882 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Number of clamp positions per level | Internally connected stages |
---|---|---|---|---|---|---|---|---|
2.97 € | 100 | 7 Days | Grey | 2 | false | |||
2.97 € | 100 | 21 Days | Blue | 2 | false |