High-current terminal block, UBAL (1086468)

High-current terminal block, UBAL 1086468

Product Details:

Manufacturer part number: 1086468

Brand: PHOENIX CONTACT

Price: 10.71

Delivery time: 26 Days


Technical Data:

Colour: Green

Length: 82.5 mm

Width/grid dimension: 19.2 mm

Height at lowest possible mounting height: 51 mm

Connectable conductor cross section solid-core: 6|50 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1086468

Part Number
1086468
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Rated current In
(A)

10.71 €

20 26 Days Green82.519.2516|50-|-6|50145

Loading...

  1. 1

Basic information

Mounting method Other Rated voltage(V) 1000 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Closing plate required false Type of electrical connection 1 Screw connection
Type of electrical connection 2 Screw connection Number of levels 1 Number of clamp positions per level 2
Internally connected stages false Connectable conductor cross section multi-wired(mm²) -|- Material insulation body Other
Connection position - Explosion-tested version 'Ex e' -

This page is High-current terminal block, UBAL, part number 1086468.
You can find the detail information about specifications and dimensions on part number 1086468.

Variation of this product

Part Number
1086465
1086466
1086469
1086470
1086471
1086475
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Rated current In
(A)

10.10 €

20 7 Days Grey82.519.2516|502.5|356|50145

10.10 €

20 7 Days Blue82.519.2516|502.5|356|50145

10.10 €

20 26 Days Black82.519.2516|502.5|356|50145

10.71 €

20 36 Days Brown82.519.2516|50-|-6|50145

10.10 €

20 7 Days Yellow82.519.2516|502.5|356|50145

18.95 €

10 7 Days Grey93.625.15816|9516|7016|95220

Tech Support