Feed-through terminal block, RTO (3049945)

Feed-through terminal block, RTO 3049945

Product Details:

Manufacturer part number: 3049945

Brand: PHOENIX CONTACT

Price: 3.85

Delivery time: 50 Days


Technical Data:

Colour: Grey

Length: 66 mm

Width/grid dimension: 12.3 mm

Height at lowest possible mounting height: 51 mm

Connectable conductor cross section solid-core: 0.5|2.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3049945

Part Number
3049945
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

3.85 €

50 50 Days Grey6612.3510.5|2.50.1|2.50.1|2.50.1|2.524

Loading...

  1. 1

Basic information

Mounting method Other Rated voltage(V) 1000 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Closing plate required true Type of electrical connection 1 Bolt connection
Type of electrical connection 2 Bolt connection Number of levels 1 Number of clamp positions per level 2
Internally connected stages false Material insulation body Other Connection position -
Explosion-tested version 'Ex e' false

This page is Feed-through terminal block, RTO, part number 3049945.
You can find the detail information about specifications and dimensions on part number 3049945.

Variation of this product

Part Number
3049835
3049851
3049929
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

3.85 €

50 50 Days Blue6612.3510.5|2.50.1|2.50.1|2.50.1|2.524

4.21 €

50 50 Days Blue6616.3510.5|60.1|60.1|60.1|641

11.21 €

25 50 Days Blue8420.263.22.5|352.5|352.5|352.5|35125

Tech Support