Potential distributor, PTRV (3270149)

Potential distributor, PTRV 3270149

Product Details:

Manufacturer part number: 3270149

Brand: PHOENIX CONTACT

Price: 17.25

Delivery time: 21 Days


Technical Data:

Length: 100 mm

Height at lowest possible mounting height: 87.5 mm

Number of levels: 8

Number of clamp positions per level: 16

Connectable conductor cross section multi-wired: 0.14|1.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3270149

Part Number
3270149
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Height at lowest possible mounting height
(mm)
Number of levels Number of clamp positions per level Connectable conductor cross section multi-wired
(mm²)
Explosion-tested version 'Ex e'

17.25 €

20 21 Days 10087.58160.14|1.5false

Loading...

  1. 1

Basic information

Mounting method Other Colour Grey Rated voltage(V) 250
Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0 Width/grid dimension(mm) 8.3
Closing plate required true Type of electrical connection 1 Other Type of electrical connection 2 Other
Internally connected stages false Connectable conductor cross section solid-core(mm²) 0.14|2.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|1.5
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|1.5 Material insulation body Other Connection position -
Rated current In(A) 17.5

This page is Potential distributor, PTRV, part number 3270149.
You can find the detail information about specifications and dimensions on part number 3270149.

Variation of this product

Part Number
3270130
3270131
3270148
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Height at lowest possible mounting height
(mm)
Number of levels Number of clamp positions per level Connectable conductor cross section multi-wired
(mm²)
Explosion-tested version 'Ex e'

8.63 €

30 7 Days 6455.5480.14|1.5false

8.63 €

30 21 Days 6455.5480.14|3205

17.25 €

20 21 Days 10087.58160.14|1.5false

Tech Support