Manufacturer part number: 1604285
Brand: PHOENIX CONTACT
Price: 71.81 €
Delivery time: 33 Days
Position cable feed: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1604285
Width(mm) | 57 | UV resistant | false | Height(mm) | 100 |
---|---|---|---|---|---|
Depth(mm) | - | With hinged lid | false | Colour housing | - |
Locking mechanism | Bayonet | Number of conduit inlets | - | With cable screw gland | false |
EMC-version | true | Corrosion resistant | true | Material housing | Other |
Coating housing | Powder coating | Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | Other |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Type of housing | Other | Degree of protection (IP), mounted | IP65 |
Material adapter plate | - | Position of the shackle | None | Mounting method of the cable gland | - |
This page is Housing, HC-B10, part number 1604285.
You can find the detail information about specifications and dimensions on part number 1604285.
Part Number |
---|
1604379 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Position cable feed |
---|---|---|---|---|---|---|
69.17 € | 10 | 33 Days | Sideways |