Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1424376 |
1424377 |
1424378 |
1424379 |
1424380 |
1424381 |
1424382 |
1424383 |
1424384 |
1424385 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Position cable feed | |
---|---|---|---|---|---|---|---|
13.75 € | 14 | 7 Days | 32.13 | Sideways | |||
18.80 € | 10 | 7 Days | 36.61 | Sideways | |||
13.75 € | 14 | 7 Days | 32.13 | Sideways | |||
18.80 € | 10 | 7 Days | 36.61 | Sideways | |||
18.80 € | 10 | 7 Days | 36.61 | Sideways | |||
13.75 € | 14 | 7 Days | 32.13 | Other | |||
18.80 € | 10 | 7 Days | 36.61 | Other | |||
13.75 € | 14 | 7 Days | 32.13 | Other | |||
18.80 € | 10 | 7 Days | 36.61 | Other | |||
18.80 € | 10 | 7 Days | 36.61 | Other |
Loading...
UV resistant | false | Height(mm) | 90.5 | Depth(mm) | - |
---|---|---|---|---|---|
With hinged lid | false | Colour housing | - | Locking mechanism | Single locking lever |
Number of conduit inlets | - | With cable screw gland | false | EMC-version | true |
Corrosion resistant | true | Material housing | Other | Coating housing | Uncoated |
Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | Other | Impact strength | - |
With distance piece | - | Number of openings | - | With sealing | - |
Type of housing | Other | Degree of protection (IP), mounted | IP66 | Material adapter plate | - |
Position of the shackle | None | Mounting method of the cable gland | - |