Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1097653 |
1097661 |
1097665 |
1097669 |
1516353 |
1516551 |
1516564 |
1516616 |
1516629 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Colour housing | Operation temperature (°C) | Pollution degree | Number of channels per connector slot | Number of sensor-/actuator-slots | Length of the preassembled cable (m) | Cable outer diameter for cable gland (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153.75 € | 2 | 40 Days | 54 | 25 | Other | -25|80 | 2 | 2 | 8 | 20 | -|- | |||
185.12 € | 1 | 40 Days | 54 | 25 | Other | -25|80 | 2 | 2 | 8 | 25 | -|- | |||
216.48 € | 1 | 40 Days | 54 | 25 | Other | -25|80 | 2 | 2 | 8 | 30 | -|- | |||
342.04 € | 1 | 40 Days | 54 | 25 | Other | -25|80 | 2 | 2 | 8 | 50 | -|- | |||
38.23 € | 5 | 7 Days | 58 | 21 | Green | -30|80 | - | 1 | 4 | 5 | 8.7|8.7 | |||
44.56 € | 5 | 35 Days | 58 | 21 | Green | -30|80 | - | 1 | 6 | 5 | 8.7|8.7 | |||
66.84 € | 3 | 7 Days | 58 | 21 | Green | -30|80 | - | 1 | 6 | 10 | 8.7|8.7 | |||
63.52 € | 3 | 35 Days | 58 | 21 | Green | -30|80 | - | 2 | 6 | 5 | 10.5|10.5 | |||
94.93 € | 2 | 7 Days | 58 | 21 | Green | -30|80 | - | 2 | 6 | 10 | 10.5|10.5 |
Loading...
Depth(mm) | - | Rated voltage(V) | 120 | Material housing | Plastic |
---|---|---|---|---|---|
With potential separation | false | Operating voltage(V) | 120|120 | Explosion safety category for gas | Other |
Explosion safety category for dust | Other | Material of contact surface | Other | Max. current carrying capacity per I/O signal(A) | 2 |
Max. current carrying capacity per socket(A) | 4 | Max. total current(A) | 10 | Degree of protection (IP) | IP65 |
With LED indication | false | Connection for NPN-sensors | false | Type of branches for sensor-/actuator cables | M12 |
Thread sleeves sensor/actuator slots | M12 | Cable length configurable | false | Diameter contact female(mm) | - |
Number of poles sensor/actuator slots | 0 | Fix cable version suitable for cable guide chain | true | Type of connector for trunk line | - |
Material insulation body | Other | Connectable conductor cross section(mm²) | -|- | Material contact body | - |
Degree of protection (NEMA) | - |
Configure
Basic Attributes
Width(mm)
Height(mm)
Colour housing
Operation temperature(°C)
Pollution degree
Number of channels per connector slot
Number of sensor-/actuator-slots
Length of the preassembled cable(m)
Cable outer diameter for cable gland(mm)
Type
Filter by standard shipping days
Optional Attributes