Flat gasket, WP-FS HF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3241173
3241174
3241175
3241176
3241177
3241178
3241179
3241180
3241181
3241182
3241183
3241184
3241185
3241186
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)

0.33 €

550 12 Days 10

0.37 €

500 12 Days 12

0.52 €

350 12 Days 16

0.61 €

300 12 Days 20

0.67 €

300 19 Days 25

0.74 €

250 19 Days 32

1.02 €

200 12 Days 40

0.33 €

600 12 Days 11.5

0.41 €

450 12 Days 14

0.46 €

400 19 Days 18.5

0.51 €

400 19 Days 21

0.63 €

300 19 Days 27

0.71 €

275 19 Days 35

0.91 €

225 19 Days 45

Loading...

  1. 1

Basic information

Material Other Model Flat sealing Outer diameter(mm) -
Thickness(mm) - Material quality - Fitting for thread size metric -
Fitting for thread size PG - Number of feedthroughs - Suitable for thread size NPT -

Tech Support