Housing, Sleeve housing, HC-ADV-B10 (1404228)

Housing, Sleeve housing, HC-ADV-B10 1404228

Product Details:

Manufacturer part number: 1404228

Brand: PHOENIX CONTACT

Price: 16.20

Delivery time: 11 Days


Technical Data:

Width: 57 mm

Height: 120.83 mm

Locking mechanism: Screw

With cable screw gland: true

EMC-version: false


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1404228

Part Number
1404228
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Locking mechanism With cable screw gland EMC-version Corrosion resistant Coating housing Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Position cable feed

16.20 €

12 11 Days 57120.83Screwtruefalse---40|100V0Sideways

Loading...

  1. 1

Basic information

UV resistant false Depth(mm) - With hinged lid false
Colour housing - Number of conduit inlets - Material housing Other
Impact strength - With distance piece - Number of openings -
With sealing - Type of housing Other Degree of protection (IP), mounted IP66
Material adapter plate - Position of the shackle None Mounting method of the cable gland -

This page is Housing, Sleeve housing, HC-ADV-B10, part number 1404228.
You can find the detail information about specifications and dimensions on part number 1404228.

Variation of this product

Part Number
1404227
1404229
1404230
1413388
1413389
1413390
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Locking mechanism With cable screw gland EMC-version Corrosion resistant Coating housing Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Position cable feed

16.20 €

12 11 Days 57105Screwtruefalse---40|100V0Other

16.20 €

12 11 Days 57105Screwtruefalse---40|100V0Other

16.20 €

12 11 Days 57125.57Screwtruefalse---40|100V0Sideways

18.20 €

10 7 Days 56.99104.99ScrewfalsetruetrueUncoated-40|125OtherOther

18.20 €

10 7 Days 56.99104.99ScrewfalsetruetrueUncoated-40|125OtherSideways

18.20 €

10 7 Days 56.99104.99ScrewfalsetruetrueUncoated-40|125OtherOther

Tech Support