Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1404222 |
1404224 |
1404225 |
1404226 |
1413364 |
1413365 |
1413377 |
1420048 |
1420050 |
1420898 |
1420899 |
1420900 |
1420901 |
1420902 |
1420903 |
1420904 |
1420905 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Locking mechanism | With cable screw gland | EMC-version | Corrosion resistant | Coating housing | Operation temperature (°C) | Inflammability class of insulation material acc. with UL94 | Position cable feed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.20 € | 13 | 11 Days | 57 | 92 | Screw | true | false | - | - | -40|100 | V0 | Other | |||
14.20 € | 13 | 11 Days | 57 | 102 | Screw | true | false | - | - | -40|100 | V0 | Sideways | |||
14.20 € | 13 | 11 Days | 57 | 92 | Screw | true | false | - | - | -40|100 | V0 | Other | |||
14.20 € | 13 | 11 Days | 57 | 107.86 | Screw | true | false | - | - | -40|100 | V0 | Sideways | |||
11.50 € | 16 | 7 Days | 56.99 | 91.99 | Screw | false | true | true | Uncoated | -40|125 | Other | Other | |||
11.50 € | 16 | 7 Days | 56.99 | 91.99 | Screw | false | true | true | Uncoated | -40|125 | Other | Sideways | |||
14.95 € | 13 | 7 Days | 56.99 | 91.99 | Screw | false | true | true | Uncoated | -40|125 | Other | Sideways | |||
9.17 € | 20 | 7 Days | 56.99 | 91.99 | Swivel | false | true | true | Uncoated | -40|125 | Other | Other | |||
12.67 € | 15 | 7 Days | 56.99 | 91.99 | Swivel | false | true | true | Uncoated | -40|125 | Other | Other | |||
21.05 € | 9 | 98 Days | 56.99 | 91.99 | Screw | false | true | true | Powder coating | -40|125 | Other | Sideways | |||
21.05 € | 9 | 7 Days | 56.99 | 91.99 | Screw | false | true | true | Powder coating | -40|125 | Other | Sideways | |||
21.05 € | 9 | 7 Days | 56.99 | 91.99 | Screw | false | true | true | Powder coating | -40|125 | Other | Other | |||
21.05 € | 9 | 7 Days | 56.99 | 91.99 | Screw | false | true | true | Powder coating | -40|125 | Other | Other | |||
16.20 € | 12 | 7 Days | 56.99 | 91.99 | Screw | false | true | true | Powder coating | -40|125 | Other | Sideways | |||
16.20 € | 12 | 7 Days | 56.99 | 91.99 | Screw | false | true | true | Powder coating | -40|125 | Other | Sideways | |||
16.20 € | 12 | 7 Days | 56.99 | 91.99 | Screw | false | true | true | Powder coating | -40|125 | Other | Other | |||
16.20 € | 12 | 7 Days | 56.99 | 91.99 | Screw | false | true | true | Powder coating | -40|125 | Other | Other |
Loading...
UV resistant | false | Depth(mm) | - | With hinged lid | false |
---|---|---|---|---|---|
Colour housing | - | Number of conduit inlets | - | Material housing | Other |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Type of housing | Other | Degree of protection (IP), mounted | IP66 |
Material adapter plate | - | Position of the shackle | None | Mounting method of the cable gland | - |
Configure
Basic Attributes
Width(mm)
Height(mm)
Locking mechanism
With cable screw gland
EMC-version
Corrosion resistant
Coating housing
Operation temperature(°C)
Inflammability class of insulation material acc. with UL94
Position cable feed
Type
Filter by standard shipping days
Optional Attributes