Housing, Coupling housing, HC-STA-D25 (1424386)

Housing, Coupling housing, HC-STA-D25 1424386

Product Details:

Manufacturer part number: 1424386

Brand: PHOENIX CONTACT

Price: 19.60

Delivery time: 7 Days


Technical Data:

Width: 47.16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1424386

Part Number
1424386
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

19.60 €

10 7 Days 47.16

Loading...

  1. 1

Basic information

UV resistant false Height(mm) 91.7 Depth(mm) -
With hinged lid false Colour housing - Locking mechanism Single locking lever
Number of conduit inlets - With cable screw gland false EMC-version true
Corrosion resistant true Material housing Other Coating housing Uncoated
Operation temperature(°C) -40|125 Inflammability class of insulation material acc. with UL94 Other Impact strength -
With distance piece - Number of openings - With sealing -
Type of housing Coupling housing Degree of protection (IP), mounted IP66 Material adapter plate -
Position cable feed Other Position of the shackle Cover Mounting method of the cable gland -

This page is Housing, Coupling housing, HC-STA-D25, part number 1424386.
You can find the detail information about specifications and dimensions on part number 1424386.

Variation of this product

Part Number
1424387
1424388
1424389
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)

25.15 €

8 7 Days 49.4

19.60 €

10 98 Days 47.16

25.15 €

8 98 Days 49.4

Tech Support