Housing, Panel mounting base, HC-STA-D07

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1419249
1419250
1419251
1419252
1419265
1419266
1419277
1419278
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
With hinged lid EMC-version Corrosion resistant Coating housing Operation temperature
(°C)

4.88 €

38 7 Days 34.4445.51falsetruetrueUncoated-40|125

15.52 €

12 7 Days 34.4467.26truetruetrueUncoated-40|125

17.05 €

11 7 Days 34.4467.26truetruetrueUncoated-40|125

7.84 €

24 7 Days 3841.61falsetruetrueUncoated-40|125

3.55 €

52 7 Days 34.4445.51falsefalse---40|125

7.18 €

26 7 Days 3841.51falsefalse---40|125

15.58 €

12 7 Days 34.4475.22truefalse---20|100

14.10 €

13 7 Days 34.4475.22truefalse---20|100

Loading...

  1. 1

Basic information

UV resistant false Depth(mm) - Colour housing -
Locking mechanism Single locking lever Number of conduit inlets - With cable screw gland false
Material housing Other Inflammability class of insulation material acc. with UL94 Other Impact strength -
With distance piece - Number of openings - With sealing -
Type of housing Housing extension Degree of protection (IP), mounted IP66 Material adapter plate -
Position cable feed Other Position of the shackle Cover Mounting method of the cable gland -

Tech Support