Housing, Panel mounting base, HC-COM (1078593)

Housing, Panel mounting base, HC-COM 1078593

Product Details:

Manufacturer part number: 1078593

Brand: PHOENIX CONTACT

Price: 19.22

Delivery time: 7 Days


Technical Data:

Width: 64.5 mm

Height: 41.7 mm

EMC-version: true


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1078593

Part Number
1078593
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
EMC-version

19.22 €

10 7 Days 64.541.7true

Loading...

  1. 1

Basic information

UV resistant false Depth(mm) - With hinged lid false
Colour housing - Locking mechanism Single locking lever Number of conduit inlets -
With cable screw gland false Corrosion resistant - Material housing Other
Coating housing - Operation temperature(°C) -40|125 Inflammability class of insulation material acc. with UL94 V0
Impact strength - With distance piece - Number of openings -
With sealing - Type of housing Housing extension Degree of protection (IP), mounted IP66
Material adapter plate - Position cable feed Other Position of the shackle -
Mounting method of the cable gland -

This page is Housing, Panel mounting base, HC-COM, part number 1078593.
You can find the detail information about specifications and dimensions on part number 1078593.

Variation of this product

Part Number
1012433
1012538
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
EMC-version

9.55 €

20 7 Days 61.4142.92false

7.10 €

26 7 Days 40.4560.06false

Tech Support