Housing, Box mounting base, HC-HPR-B10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1411883

Part Number
1411883
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

241.61 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 80 UV resistant false Height(mm) 169
Depth(mm) - With hinged lid false Colour housing -
Locking mechanism Screw Number of conduit inlets - With cable screw gland false
EMC-version true Corrosion resistant - Material housing Other
Coating housing Powder coating Operation temperature(°C) -40|125 Inflammability class of insulation material acc. with UL94 Other
Impact strength - With distance piece - Number of openings -
With sealing - Type of housing Socket case Degree of protection (IP), mounted IP66
Material adapter plate - Position cable feed Sideways Position of the shackle None
Mounting method of the cable gland -

This page is Housing, Box mounting base, HC-HPR-B10, part number 1411883.
You can find the detail information about specifications and dimensions on part number 1411883.

Tech Support