Housing, Coupling housing, VC-MP (1884568)

Housing, Coupling housing, VC-MP 1884568

Product Details:

Manufacturer part number: 1884568

Brand: PHOENIX CONTACT

Price: 34.58

Delivery time: 40 Days


Technical Data:

Height: 49 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1884568

Part Number
1884568
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)

34.58 €

10 40 Days 49

Loading...

  1. 1

Basic information

Width(mm) 36.4 UV resistant false Depth(mm) -
With hinged lid false Colour housing - Locking mechanism Screw
Number of conduit inlets - With cable screw gland false EMC-version true
Corrosion resistant - Material housing Other Coating housing -
Operation temperature(°C) -40|125 Inflammability class of insulation material acc. with UL94 Other Impact strength -
With distance piece - Number of openings - With sealing -
Type of housing Coupling housing Degree of protection (IP), mounted IP65 Material adapter plate -
Position cable feed Sideways Position of the shackle None Mounting method of the cable gland -

This page is Housing, Coupling housing, VC-MP, part number 1884568.
You can find the detail information about specifications and dimensions on part number 1884568.

Variation of this product

Part Number
1884571
1884584
1884597
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)

35.80 €

10 26 Days 55

34.58 €

10 25 Days 58

35.48 €

10 28 Days 61

Tech Support