Manufacturer part number: 1404529
Brand: PHOENIX CONTACT
Price: 1.25 €
Delivery time: 8 Days
Shape: Round
Inflammability class of insulation material acc. with UL94: V0
With sealing: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1404529
Colour | - | Locking mechanism | - | Ambient temperature(°C) | -|- |
---|---|---|---|---|---|
Degree of protection (IP), mounted | - | With captivity element | - |
This page is Protective cap, QPD, part number 1404529.
You can find the detail information about specifications and dimensions on part number 1404529.
Part Number |
---|
1404525 |
1404526 |
1404528 |
1409237 |
1411400 |
1411401 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shape | Inflammability class of insulation material acc. with UL94 | With sealing |
---|---|---|---|---|---|---|---|---|
4.84 € | 38 | 19 Days | Round | V0 | true | |||
4.84 € | 38 | 9 Days | Round | V0 | true | |||
0.82 € | 230 | 8 Days | Round | V0 | false | |||
2.96 € | 100 | 7 Days | - | V0 | false | |||
4.88 € | 38 | 7 Days | Round | V0 | true | |||
4.88 € | 38 | 7 Days | Round | V0 | true |