Manufacturer part number: 1411882
Brand: PHOENIX CONTACT
Price: 49.42 €
Delivery time: 7 Days
Width: 58 mm
Height: 145 mm
Type of housing: Other
Position cable feed: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411882
UV resistant | false | Depth(mm) | - | With hinged lid | false |
---|---|---|---|---|---|
Colour housing | - | Locking mechanism | Screw | Number of conduit inlets | - |
With cable screw gland | false | EMC-version | true | Corrosion resistant | - |
Material housing | Other | Coating housing | Powder coating | Operation temperature(°C) | -40|125 |
Inflammability class of insulation material acc. with UL94 | Other | Impact strength | - | With distance piece | - |
Number of openings | - | With sealing | - | Degree of protection (IP), mounted | IP66 |
Material adapter plate | - | Position of the shackle | None | Mounting method of the cable gland | - |
This page is Housing, Sleeve housing, HC-HPR-B10, part number 1411882.
You can find the detail information about specifications and dimensions on part number 1411882.
Part Number |
---|
1411067 |
1411070 |
1411096 |
1411881 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Type of housing | Position cable feed |
---|---|---|---|---|---|---|---|---|---|
49.42 € | 4 | 7 Days | 58 | 145 | Other | Other | |||
49.42 € | 4 | 7 Days | 58 | 145 | Other | Sideways | |||
241.61 € | 1 | 7 Days | 80 | 169 | Socket case | Sideways | |||
49.42 € | 4 | 7 Days | 58 | 145 | Other | Sideways |