Manufacturer part number: 1424637
Brand: PHOENIX CONTACT
Price: 17.16 €
Delivery time: 7 Days
Width: 32.2 mm
Height: 24.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424637
UV resistant | false | Depth(mm) | - | With hinged lid | false |
---|---|---|---|---|---|
Colour housing | - | Locking mechanism | Screw | Number of conduit inlets | - |
With cable screw gland | false | EMC-version | true | Corrosion resistant | - |
Material housing | Other | Coating housing | Powder coating | Operation temperature(°C) | -40|125 |
Inflammability class of insulation material acc. with UL94 | Other | Impact strength | - | With distance piece | - |
Number of openings | - | With sealing | - | Type of housing | Housing extension |
Degree of protection (IP), mounted | IP66 | Material adapter plate | - | Position cable feed | Other |
Position of the shackle | None | Mounting method of the cable gland | - |
This page is Housing, Panel mounting base, HC-HPR-D07, part number 1424637.
You can find the detail information about specifications and dimensions on part number 1424637.
Part Number |
---|
1424635 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
38.17 € | 5 | 7 Days | 51 | 41.5 |