Manufacturer part number: 1412564
Brand: PHOENIX CONTACT
Price: 15.50 €
Delivery time: 7 Days
Width: 45.8 mm
Height: 73.6 mm
Position cable feed: Sideways
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1412564
UV resistant | false | Depth(mm) | - | With hinged lid | false |
---|---|---|---|---|---|
Colour housing | - | Locking mechanism | Single locking lever | Number of conduit inlets | - |
With cable screw gland | false | EMC-version | true | Corrosion resistant | true |
Material housing | Other | Coating housing | Uncoated | Operation temperature(°C) | -40|125 |
Inflammability class of insulation material acc. with UL94 | Other | Impact strength | - | With distance piece | - |
Number of openings | - | With sealing | - | Type of housing | Other |
Degree of protection (IP), mounted | IP66 | Material adapter plate | - | Position of the shackle | None |
Mounting method of the cable gland | - |
This page is Housing, Sleeve housing, HC-STA-B06, part number 1412564.
You can find the detail information about specifications and dimensions on part number 1412564.
Part Number |
---|
1412562 |
1412563 |
1412565 |
1412566 |
1412567 |
1412568 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Position cable feed |
---|---|---|---|---|---|---|---|---|
12.80 € | 15 | 7 Days | 45.8 | 73.6 | Sideways | |||
12.80 € | 15 | 7 Days | 45.8 | 73.6 | Sideways | |||
15.50 € | 12 | 7 Days | 45.8 | 73.6 | Sideways | |||
12.80 € | 15 | 7 Days | 45.8 | 73.6 | Other | |||
12.80 € | 15 | 7 Days | 45.8 | 73.6 | Other | |||
15.50 € | 12 | 7 Days | 45.8 | 73.6 | Other |