Protective cover, HC-B24 (1411520)

Protective cover, HC-B24 1411520

Product Details:

Manufacturer part number: 1411520

Brand: PHOENIX CONTACT

Price: 12.72

Delivery time: 7 Days


Technical Data:

Inflammability class of insulation material acc. with UL94: V0

With sealing: true


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1411520

Part Number
1411520
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inflammability class of insulation material acc. with UL94 With sealing

12.72 €

20 7 Days V0true

Loading...

  1. 1

Basic information

Colour - Shape Rectangular Locking mechanism -
Ambient temperature(°C) -|- Degree of protection (IP), mounted - With captivity element -

This page is Protective cover, HC-B24, part number 1411520.
You can find the detail information about specifications and dimensions on part number 1411520.

Variation of this product

Part Number
1414630
1690752
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inflammability class of insulation material acc. with UL94 With sealing

11.77 €

20 7 Days HBfalse

4.78 €

40 16 Days V0false

Tech Support