Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1405740
Part Number
|
---|
1405740 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Colour housing | Rated voltage (V) | Material housing | Operation temperature (°C) | With potential separation | Operating voltage (V) | Material of contact surface | Max. total current (A) | Degree of protection (IP) | With LED indication | Pollution degree | Connection for NPN-sensors | Number of channels per connector slot | Number of sensor-/actuator-slots | Length of the preassembled cable (m) | Cable outer diameter for cable gland (mm) | Number of poles sensor/actuator slots | Material insulation body | Material contact body | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
145.41 € | 2 | 40 Days | 54 | 23 | Other | 24 | Plastic | -25|80 | false | 30|30 | Gold | 12 | IP65 | true | 2 | true | 2 | 8 | 10 | -|- | 5 | PA | Other copper alloys |
Loading...
Depth(mm) | - | Explosion safety category for gas | Other | Explosion safety category for dust | Other |
---|---|---|---|---|---|
Max. current carrying capacity per I/O signal(A) | 2 | Max. current carrying capacity per socket(A) | 4 | Type of branches for sensor-/actuator cables | M12 |
Thread sleeves sensor/actuator slots | M12 | Cable length configurable | false | Diameter contact female(mm) | - |
Fix cable version suitable for cable guide chain | true | Type of connector for trunk line | - | Connectable conductor cross section(mm²) | -|- |
Degree of protection (NEMA) | - |
This page is Sensor / actuator box, SACB, part number 1405740.
You can find the detail information about specifications and dimensions on part number 1405740.
Configure
Basic Attributes
Type
Width(mm)
Height(mm)
Colour housing
Rated voltage(V)
Material housing
Operation temperature(°C)
With potential separation
Operating voltage(V)
Material of contact surface
Max. total current(A)
Degree of protection (IP)
With LED indication
Pollution degree
Connection for NPN-sensors
Number of channels per connector slot
Number of sensor-/actuator-slots
Length of the preassembled cable(m)
Cable outer diameter for cable gland(mm)
Number of poles sensor/actuator slots
Material insulation body
Material contact body
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1097612 |
1097629 |
1097635 |
1412058 |
1412059 |
1412060 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Colour housing | Rated voltage (V) | Material housing | Operation temperature (°C) | With potential separation | Operating voltage (V) | Material of contact surface | Max. total current (A) | Degree of protection (IP) | With LED indication | Pollution degree | Connection for NPN-sensors | Number of channels per connector slot | Number of sensor-/actuator-slots | Length of the preassembled cable (m) | Cable outer diameter for cable gland (mm) | Number of poles sensor/actuator slots | Material insulation body | Material contact body |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.07 € | 3 | 40 Days | 54 | 23 | Other | 24 | Plastic | -25|80 | false | 30|30 | Gold | 12 | IP65 | true | - | false | 2 | 8 | 1.5 | -|- | 5 | PA | - | |||
97.47 € | 2 | 40 Days | 54 | 23 | Other | 24 | Plastic | -25|80 | false | 30|30 | Gold | 12 | IP65 | true | 2 | false | 2 | 8 | 3 | -|- | 5 | PA | - | |||
172.97 € | 2 | 7 Days | 54 | 23 | Other | 24 | Plastic | -25|80 | false | 30|30 | Gold | 12 | IP65 | true | 2 | false | 2 | 8 | 15 | -|- | 5 | PA | - | |||
79.20 € | 3 | 7 Days | 54 | 43 | Other | 24 | Plastic | -25|80 | false | 30|30 | Gold | 8 | IP65 | true | 2 | false | 2 | 4 | 0 | 7|12 | 5 | PA | Other copper alloys | |||
98.31 € | 2 | 36 Days | 54 | 43 | Other | 24 | Plastic | -25|80 | false | 30|30 | Gold | 8 | IP65 | true | 2 | false | 2 | 6 | 0 | 7|12 | 5 | PA | Other copper alloys | |||
114.58 € | 2 | 7 Days | 54 | 43 | Other | 24 | Plastic | -25|80 | false | 30|30 | Gold | 8 | IP65 | true | 2 | false | 2 | 8 | 0 | 7|12 | 5 | PA | Other copper alloys |