Manufacturer part number: 1421229
Brand: PHOENIX CONTACT
Price: 16.05 €
Delivery time: 7 Days
Width: 67.1 mm
With hinged lid: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1421229
UV resistant | false | Height(mm) | 96 | Depth(mm) | - |
---|---|---|---|---|---|
Colour housing | - | Locking mechanism | Single locking lever | Number of conduit inlets | - |
With cable screw gland | false | EMC-version | false | Corrosion resistant | - |
Material housing | Other | Coating housing | - | Operation temperature(°C) | -40|125 |
Inflammability class of insulation material acc. with UL94 | V0 | Impact strength | - | With distance piece | - |
Number of openings | - | With sealing | - | Type of housing | Socket case |
Degree of protection (IP), mounted | IP66 | Material adapter plate | - | Position cable feed | Sideways |
Position of the shackle | Cover | Mounting method of the cable gland | - |
This page is Housing, Box mounting base, HC-EVO-B06, part number 1421229.
You can find the detail information about specifications and dimensions on part number 1421229.
Part Number |
---|
1421244 |
1421322 |
1421329 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | With hinged lid |
---|---|---|---|---|---|---|---|
22.39 € | 9 | 7 Days | 104.04 | true | |||
16.05 € | 12 | 7 Days | 67.1 | false | |||
22.39 € | 9 | 7 Days | 104.04 | true |